Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
82816055
Mounting Method | Surface mounting | Nominal voltage | 24 | Electricity consumption | 0.5 |
---|---|---|---|---|---|
Type of current | DC | Material housing | Plastic | Degree of protection (IP) | IP65 |
This page is FLASHINGL. W. 2 FREQ. RM 828, part number 82816055.
You can find the detail information about specifications and dimensions on part number 82816055.
Part Number |
---|
82836055 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
159.72 € | 1 | 3 Days | 10 | Yellow |