Manufacturer part number: 43901055
Brand: WERMA
Price: 284.54 €
Delivery time: 3 Days
Nominal voltage: 60
Electricity consumption: 0.25
Type of current: DC
Colour housing: Red
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43901055
Part Number
|
---|
43901055 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
284.54 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Red | Red |
Loading...
Loudness(dB) | 105 | Mounting method | Surface mounting | Lamp type | Xenon |
---|---|---|---|---|---|
Degree of protection (IP) | IP66 | Type of optical signal | Flash light | Type of acoustic signal | Other |
This page is FLASHSOUNDER WM 439, part number 43901055.
You can find the detail information about specifications and dimensions on part number 43901055.
Configure
Part Number |
---|
43901068 |
43903055 |
43903068 |
43911055 |
43911068 |
43913055 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|---|
338.71 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Red | Red | |||
284.54 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Red | Red | |||
338.71 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Red | Red | |||
284.54 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Grey | - | |||
338.71 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Grey | - | |||
284.54 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Grey | - |