Manufacturer part number: 69110068
Brand: WERMA
Price: 129.30 €
Delivery time: 3 Days
Voltage type for actuating: AC
Rated operating voltage Ue: 230
Function acoustic: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69110068
Degree of protection (IP) | IP65 | Function flashlight | False | Function continuous light | True |
---|
This page is FLATSIGN WM 691, part number 69110068.
You can find the detail information about specifications and dimensions on part number 69110068.
Part Number |
---|
69110055 |
69120055 |
69120068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Voltage type for actuating | Rated operating voltage Ue | Function acoustic |
---|---|---|---|---|---|---|---|---|---|
129.30 € | 1 | 3 Days | 10 | AC/DC | 24 | False | |||
157.03 € | 1 | 3 Days | 10 | AC/DC | 24 | True | |||
157.03 € | 1 | 3 Days | 10 | AC | 230 | True |