HORN / FLASH COMB. WM 425 (42512067)

HORN / FLASH COMB. WM 425 42512067

Click on this image to zoom in.

Click on this image to zoom in.

  • 42512067, 42512068, 42512075
  • 42532067, 42532068, 42532075

Product Details:

Manufacturer part number: 42512067

Brand: WERMA

Price: 206.77

Delivery time: 3 Days


Technical Data:

Nominal voltage: 115

Electricity consumption: 0.09

Type of current: AC

Lamp type: Xenon

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42512067

Part Number
42512067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Lamp type Colour of lamp hood

206.77 €

1 3 Days 101150.09ACXenonRed

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Colour housing Grey Loudness 98
Degree of protection (IP) IP65 Function Flash light

This page is HORN / FLASH COMB. WM 425, part number 42512067.
You can find the detail information about specifications and dimensions on part number 42512067.

Variation of this product

Part Number
42512068
42512075
42532067
42532068
42532075
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Lamp type Colour of lamp hood

206.77 €

1 3 Days 102300.09ACXenonRed

206.77 €

1 3 Days 10240.2AC/DCLEDRed

206.77 €

1 3 Days 101150.09ACXenonYellow

206.77 €

1 3 Days 102300.09ACXenonYellow

206.77 €

1 3 Days 10240.2AC/DCXenonYellow

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360