Manufacturer part number: 69811075
Brand: WERMA
Price: 92.86 €
Delivery time: 2 Days
Number of signal tower elements: 3
Function acoustic: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69811075
Voltage type for actuating | AC/DC | Outer diameter | 37.5 | Degree of protection (IP) | IP65 |
---|---|---|---|---|---|
Function flashlight | False | Function continuous light | True |
This page is K37 CABLE EM 698, part number 69811075.
You can find the detail information about specifications and dimensions on part number 69811075.
Part Number |
---|
69811074 |
69812074 |
69812075 |
69813075 |
69814075 |
69815075 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of signal tower elements | Function acoustic |
---|---|---|---|---|---|---|---|---|
97.40 € | 1 | 2 Days | 10 | - | - | |||
70.64 € | 1 |
Same day
Stock | 10 | - | - | |||
67.38 € | 1 |
Same day
Stock | 10 | 2 | True | |||
67.38 € | 1 |
Same day
Stock | 10 | 2 | True | |||
121.07 € | 1 |
Same day
Stock | 10 | 4 | True | |||
121.07 € | 1 |
Same day
Stock | 10 | 4 | True |