Manufacturer part number: 69821075
Brand: WERMA
Price: 101.96 €
Delivery time: Same day
Number of signal tower elements: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69821075
Voltage type for actuating | AC/DC | Outer diameter | 37.5 | Degree of protection (IP) | IP65 |
---|---|---|---|---|---|
Function flashlight | False | Function continuous light | True | Function acoustic | True |
This page is K37 PLUG EM 698, part number 69821075.
You can find the detail information about specifications and dimensions on part number 69821075.
Part Number |
---|
69822075 |
69823075 |
69824075 |
69825075 |
69826075 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of signal tower elements |
---|---|---|---|---|---|---|---|
76.47 € | 1 |
Same day
Stock | 10 | 2 | |||
76.47 € | 1 |
Same day
Stock | 10 | 2 | |||
130.17 € | 1 |
Same day
Stock | 10 | 4 | |||
130.17 € | 1 |
Same day
Stock | 10 | 4 | |||
158.42 € | 1 |
Same day
Stock | 10 | 5 |