Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
69921075 |
69922075 |
69923075 |
69924075 |
69925075 |
69926075 |
69961075 |
69963075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Voltage type for actuating | Outer diameter | Number of signal tower elements | Function flashlight | Function acoustic | |
---|---|---|---|---|---|---|---|---|---|---|---|
124.13 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 3 | False | True | |||
99.61 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 2 | False | True | |||
99.61 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 2 | False | True | |||
151.19 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 4 | False | True | |||
151.19 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 4 | False | True | |||
178.28 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 5 | False | True | |||
75.51 € | 1 | 3 Days | 10 | - | - | - | True | - | |||
75.51 € | 1 | 3 Days | 10 | - | - | - | True | - |
Loading...
Degree of protection (IP) | IP65 | Function continuous light | True |
---|
Configure
Basic Attributes
Voltage type for actuating
Outer diameter
Number of signal tower elements
Function flashlight
Function acoustic
Filter by CAD data type
Filter by standard shipping days
Optional Attributes