K37 SR PLUG EM 698 (69841075)

K37 SR PLUG EM 698 69841075

Click on this image to zoom in.

Click on this image to zoom in.

  • 69841075
  • 69842075, 69843075
  • 69844075, 69845075
  • 69846075

Product Details:

Manufacturer part number: 69841075

Brand: WERMA

Price: 106.50

Delivery time: 3 Days


Technical Data:

Number of signal tower elements: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

69841075

Part Number
69841075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of signal tower elements

106.50 €

1 3 Days 103

Loading...

  1. 1

Basic information

Voltage type for actuating AC/DC Outer diameter 37.5 Degree of protection (IP) IP65
Function flashlight False Function continuous light True Function acoustic True

This page is K37 SR PLUG EM 698, part number 69841075.
You can find the detail information about specifications and dimensions on part number 69841075.

Variation of this product

Part Number
69842075
69843075
69844075
69845075
69846075
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNumber of signal tower elements

81.01 €

1 3 Days 102

81.01 €

1 3 Days 102

134.74 €

1 3 Days 104

134.74 €

1 3 Days 104

162.97 €

1 3 Days 105

Tech Support