Manufacturer part number: 69941075
Brand: WERMA
Price: 128.47 €
Delivery time: 3 Days
Voltage type for actuating: AC/DC
Outer diameter: 37.5
Number of signal tower elements: 3
Function flashlight: False
Function acoustic: True
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69941075
Part Number
|
---|
69941075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Voltage type for actuating | Outer diameter | Number of signal tower elements | Function flashlight | Function acoustic | |
---|---|---|---|---|---|---|---|---|---|---|---|
128.47 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 3 | False | True |
Loading...
Degree of protection (IP) | IP65 | Function continuous light | True |
---|
This page is K37 SR PLUG EM 699, part number 69941075.
You can find the detail information about specifications and dimensions on part number 69941075.
Configure
Basic Attributes
Voltage type for actuating
Outer diameter
Number of signal tower elements
Function flashlight
Function acoustic
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
69942075 |
69943075 |
69944075 |
69945075 |
69946075 |
69981075 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Voltage type for actuating | Outer diameter | Number of signal tower elements | Function flashlight | Function acoustic |
---|---|---|---|---|---|---|---|---|---|---|---|
104.01 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 2 | False | True | |||
104.01 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 2 | False | True | |||
155.56 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 5 | False | True | |||
155.56 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 4 | False | True | |||
182.65 € | 1 | 3 Days | 10 | AC/DC | 37.5 | 5 | False | True | |||
79.48 € | 1 | 3 Days | 10 | - | - | - | True | - |