LED BEACON EM MC 239

LED BEACON EM MC 239

Click on this image to zoom in.

Click on this image to zoom in.

  • 23948055
  • 23948255

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23948055
23948255
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Diameter Length Nominal current Lamp shape

135.91 €

1 3 Days 10-5078500Other

143.09 €

1 3 Days 102449.5---

Loading...

  1. 1

Basic information

Voltage type DC Colour Multi colour Degree of protection (IP) IP65

Tech Support