LED BUZZER BM CONTIN / PULSE 420 (42011067)

LED BUZZER BM CONTIN / PULSE 420 42011067

Click on this image to zoom in.

Click on this image to zoom in.

  • 42011067, 42011068, 42011075
  • 42031067, 42031068, 42031075

Product Details:

Manufacturer part number: 42011067

Brand: WERMA

Price: 120.88

Delivery time: 3 Days


Technical Data:

Nominal voltage: 115

Electricity consumption: 0.04

Type of current: AC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42011067

Part Number
42011067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

120.88 €

1 3 Days 101150.04ACRed

Loading...

  1. 1

Basic information

Loudness(dB) 92 Mounting method Surface mounting Lamp type LED
Colour housing Black Degree of protection (IP) IP65 Type of optical signal Continuous light

This page is LED BUZZER BM CONTIN / PULSE 420, part number 42011067.
You can find the detail information about specifications and dimensions on part number 42011067.

Variation of this product

Part Number
42011068
42011075
42031067
42031068
42031075
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

120.88 €

1 3 Days 102300.05ACRed

110.84 €

1 3 Days 10240.06AC/DCRed

120.88 €

1 3 Days 101150.04ACYellow

120.88 €

1 3 Days 102300.05ACYellow

110.84 €

1 3 Days 10240.06AC/DCYellow

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360