Manufacturer part number: 45010055
Brand: WERMA
Price: 100.67 €
Delivery time: 3 Days
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
45010055
Loudness(dB) | 80 | Nominal voltage | 24 | Electricity consumption | 0.08 |
---|---|---|---|---|---|
Type of current | DC | Mounting method | Built-in | Lamp type | LED |
Colour housing | Black | Degree of protection (IP) | IP65 | Type of optical signal | Continuous light |
This page is LED BUZZER EM 450, part number 45010055.
You can find the detail information about specifications and dimensions on part number 45010055.
Part Number |
---|
45030055 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
100.67 € | 1 | 3 Days | 10 | Yellow |