LED BUZZER WM CONTIN / PULSE 422

LED BUZZER WM CONTIN / PULSE 422

Click on this image to zoom in.

Click on this image to zoom in.

  • 42211067, 42211068, 42211075
  • 42231067, 42231068, 42231075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42211067
42211068
42211075
42231067
42231068
42231075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

110.84 €

1 3 Days 101150.04ACRed

110.84 €

1 3 Days 102300.05ACRed

102.12 €

1 3 Days 10240.06AC/DCRed

110.84 €

1 3 Days 101150.04ACYellow

110.84 €

1 3 Days 102300.05ACYellow

102.12 €

1 3 Days 10240.06AC/DCYellow

Loading...

  1. 1

Basic information

Loudness(dB) 92 Mounting method Surface mounting Lamp type LED
Colour housing Grey Degree of protection (IP) IP65 Type of optical signal Continuous light

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360