Manufacturer part number: 82912755
Brand: WERMA
Price: 167.71 €
Delivery time: 3 Days
Nominal voltage: 24
Electricity consumption: 0.1
Type of current: DC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
82912755
Mounting Method | Surface mounting | Lamp type | LED | Material housing | Plastic |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |
This page is LED DOUBLE FLASH BEACON RM 829, part number 82912755.
You can find the detail information about specifications and dimensions on part number 82912755.
Part Number |
---|
82912768 |
82932755 |
82932768 |
82942755 |
82942768 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
190.33 € | 1 | 3 Days | 10 | 230 | 0.12 | AC | Red | |||
167.71 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Yellow | |||
190.33 € | 1 | 3 Days | 10 | - | 0.12 | AC | Yellow | |||
245.46 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Clear | |||
254.37 € | 1 | 3 Days | 10 | 230 | 0.12 | AC | Clear |