LED EVS BEACON BM 829

LED EVS BEACON BM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82919055, 82919068
  • 82939055, 82939068
  • 82949055, 82949068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82919055
82919068
82939055
82939068
82949055
82949068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

187.38 €

1 3 Days 1024DCRed

213.48 €

1 3 Days 10230ACRed

187.38 €

1 3 Days 1024DCYellow

213.48 €

1 3 Days 10-ACYellow

284.84 €

1 3 Days 1024DCClear

295.33 €

1 3 Days 10230ACClear

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support