LED EVS BEACON BWM 853 (85322054)

LED EVS BEACON BWM 853 85322054

Click on this image to zoom in.

Click on this image to zoom in.

  • 85312054, 85312055, 85312060, 85312066
  • 85322054, 85322055, 85322060, 85322066
  • 85332054, 85332055, 85332060, 85332066
  • 85342054, 85342055, 85342060, 85342066
  • 85352054, 85352055, 85352060, 85352066

Product Details:

Manufacturer part number: 85322054

Brand: WERMA

Price: 181.76

Delivery time: 3 Days


Technical Data:

Nominal voltage: 12

Type of current: DC

Colour of lamp hood: Green


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85322054

Part Number
85322054
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

181.76 €

1 3 Days 1012DCGreen

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP66

This page is LED EVS BEACON BWM 853, part number 85322054.
You can find the detail information about specifications and dimensions on part number 85322054.

Variation of this product

Part Number
85312055
85312060
85312066
85322055
85322060
85322066
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

136.21 €

1 3 Days 1024DCRed

149.90 €

1 3 Days 10230ACRed

167.92 €

1 3 Days 1048ACRed

172.67 €

1 3 Days 1024DCGreen

188.57 €

1 3 Days 10230ACGreen

211.34 €

1 3 Days 1048ACGreen

Tech Support