LED FLASHING LIGHT EL. 848 (84842055)

LED FLASHING LIGHT EL. 848 84842055

Click on this image to zoom in.

Click on this image to zoom in.

  • 84812055
  • 84822055
  • 84832055
  • 84842055
  • 84852055

Product Details:

Manufacturer part number: 84842055

Brand: WERMA

Price: 184.70

Delivery time: 3 Days


Technical Data:

Colour: Clear


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

84842055

Part Number
84842055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour

184.70 €

1 3 Days 10Clear

Loading...

  1. 1

Basic information

Voltage type DC Outer diameter 52 Lamp type LED
Colour housing Without housing Degree of protection (IP) IP54 Function Flash light

This page is LED FLASHING LIGHT EL. 848, part number 84842055.
You can find the detail information about specifications and dimensions on part number 84842055.

Variation of this product

Part Number
84812055
84822055
84832055
84852055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSColour

139.78 €

1 3 Days 10Red

184.70 €

1 3 Days 10Green

139.78 €

1 3 Days 10Yellow

184.70 €

1 3 Days 10Blue

Tech Support