Manufacturer part number: 42412067
Brand: WERMA
Price: 124.41 €
Delivery time: 3 Days
Nominal voltage: 115
Electricity consumption: 0.095
Type of current: AC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42412067
Mounting Method | Surface mounting | Lamp type | LED | Colour housing | Grey |
---|---|---|---|---|---|
Loudness | 98 | Degree of protection (IP) | IP65 | Function | Continuous light |
This page is LED HORN WM 424, part number 42412067.
You can find the detail information about specifications and dimensions on part number 42412067.
Part Number |
---|
42412068 |
42412075 |
42432067 |
42432068 |
42432075 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
124.41 € | 1 | 3 Days | 10 | 230 | 0.095 | AC | Red | |||
124.41 € | 1 | 3 Days | 10 | 24 | 0.125 | AC/DC | Red | |||
124.41 € | 1 | 3 Days | 10 | 115 | 0.095 | AC | Yellow | |||
124.41 € | 1 | 3 Days | 10 | 230 | 0.095 | AC | Yellow | |||
124.41 € | 1 | 3 Days | 10 | 24 | 0.125 | AC/DC | Yellow |