Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43410060 |
43410075 |
43420060 |
43420075 |
43430060 |
43430075 |
43440060 |
43440075 |
43450060 |
43450075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
301.91 € | 1 | 3 Days | 10 | 230 | 0.1 | AC | Red | |||
231.68 € | 1 | 3 Days | 10 | 24 | 0.275 | AC/DC | Red | |||
335.35 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Green | |||
260.95 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Green | |||
301.91 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Yellow | |||
231.68 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Yellow | |||
335.35 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Clear | |||
260.95 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Clear | |||
335.35 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Blue | |||
260.95 € | 1 | 3 Days | 10 | 24 | 0.405 | AC/DC | Blue |
Loading...
Mounting Method | Surface mounting | Lamp type | LED | Colour housing | Grey |
---|---|---|---|---|---|
Loudness | 108 | Degree of protection (IP) | IP65 | Function | Continuous light |
Configure