LED PERM. BEACON BM 201 (20110068)

LED PERM. BEACON BM 201 20110068

Click on this image to zoom in.

Click on this image to zoom in.

  • 20110067, 20110068, 20110075
  • 20120067, 20120068, 20120075
  • 20130067, 20130068, 20130075, 20140067, 20140068, 20140075, 20150067, 20150068, 20150075

Product Details:

Manufacturer part number: 20110068

Brand: WERMA

Price: 74.48

Delivery time: 3 Days


Technical Data:

Nominal voltage: 230

Type of current: AC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20110068

Part Number
20110068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

74.48 €

1 3 Days 10230ACRed

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

This page is LED PERM. BEACON BM 201, part number 20110068.
You can find the detail information about specifications and dimensions on part number 20110068.

Variation of this product

Part Number
20110067
20110075
20120067
20120068
20120075
20130067
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

74.48 €

1 3 Days 10115ACRed

60.71 €

1 3 Days 1024AC/DCRed

74.48 €

1 3 Days 10115ACGreen

74.48 €

1 3 Days 10230ACGreen

60.71 €

1 3 Days 1024AC/DCGreen

74.48 €

1 3 Days 10115ACYellow

Tech Support