LED PERM. BEACON BM 211 (21140067)

LED PERM. BEACON BM 211 21140067

Click on this image to zoom in.

Click on this image to zoom in.

  • 21110067, 21110068, 21110075, 21140067, 21140068, 21140075, 21150067, 21150068, 21150075
  • 21120067, 21120068, 21120075
  • 21130067, 21130068, 21130075

Product Details:

Manufacturer part number: 21140067

Brand: WERMA

Price: 120.66

Delivery time: 3 Days


Technical Data:

Nominal voltage: 115

Type of current: AC

Colour of lamp hood: Clear


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21140067

Part Number
21140067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood
-

120.66 €

1 3 Days 10115ACClear

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

This page is LED PERM. BEACON BM 211, part number 21140067.
You can find the detail information about specifications and dimensions on part number 21140067.

Variation of this product

Part Number
21120067
21120068
21120075
21140068
21140075
21150067
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

80.19 €

1 3 Days 10115ACGreen

80.19 €

1 3 Days 10230ACGreen

65.79 €

1 3 Days 1024AC/DCGreen
-

120.66 €

1 3 Days 10230ACClear
-

106.28 €

1 3 Days 1024DCClear
-

117.36 €

1 3 Days 10115ACBlue

Tech Support