LED PERM. BEACON BM 839 (Part Numbers - CAD Download)

LED PERM. BEACON BM 839

Click on this image to zoom in.

Click on this image to zoom in.

  • 83910055, 83910068
  • 83930055, 83930068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83930068

Part Number
83930068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

516.04 €

1 3 Days 10230ACYellow

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP66

This page is LED PERM. BEACON BM 839, part number 83930068.
You can find the detail information about specifications and dimensions on part number 83930068.

Variation of this product

Part Number
83910055
83910068
83930055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

553.93 €

1 3 Days 1050DCRed

516.04 €

1 3 Days 10230ACRed

553.93 €

1 3 Days 1050DCYellow

Tech Support