LED PERM. BEACON BWM 890 (89022055)

LED PERM. BEACON BWM 890 89022055

Click on this image to zoom in.

Click on this image to zoom in.

  • 89012055, 89012067, 89012068, 89022055, 89022067, 89022068, 89032055, 89032067, 89032068
  • 89048055, 89048068

Product Details:

Manufacturer part number: 89022055

Brand: WERMA

Price: 185.56

Delivery time: 3 Days


Technical Data:

Mounting Method: [Other] Surface mounting

Nominal voltage: 24

Type of current: DC

Lamp type: LED

Colour of lamp hood: Green


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

89022055

Part Number
89022055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Nominal voltage Type of current Lamp type Colour of lamp hood Degree of protection (IP)

185.56 €

1 3 Days 10[Other] Surface mounting24DCLEDGreenIP65

Loading...

  1. 1

This page is LED PERM. BEACON BWM 890, part number 89022055.
You can find the detail information about specifications and dimensions on part number 89022055.

Variation of this product

Part Number
89012055
89012068
89022068
89032055
89032068
89048055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Method Nominal voltage Type of current Lamp type Colour of lamp hood Degree of protection (IP)

137.25 €

1 3 Days 10-24DC-RedIP65

114.90 €

1 3 Days 10-230AC-RedIP65

166.87 €

1 3 Days 10[Other] Surface mounting230ACLEDGreenIP65

137.25 €

1 3 Days 10[Other] Surface mounting24DCLEDYellowIP65

114.90 €

1 3 Days 10[Other] Surface mounting230ACLEDYellowIP65

272.70 €

1 3 Days 10[Other] Surface mounting24DCLEDOtherIP65

Tech Support