LED PERM. BEACON EM 207 (20710067)

LED PERM. BEACON EM 207 20710067

Click on this image to zoom in.

Click on this image to zoom in.

  • 20710067, 20710068, 20710075, 20740067, 20740068, 20740075, 20750067, 20750068, 20750075
  • 20720067, 20720068, 20720075
  • 20730067, 20730068, 20730075

Product Details:

Manufacturer part number: 20710067

Brand: WERMA

Price: 77.76

Delivery time: 3 Days


Technical Data:

Mounting Method: [Other] Built-in

Nominal voltage: 115

Type of current: AC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20710067

Part Number
20710067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Nominal voltage Type of current Colour of lamp hood

77.76 €

1 3 Days 10[Other] Built-in115ACRed

Loading...

  1. 1

Basic information

Lamp type LED Degree of protection (IP) IP65

This page is LED PERM. BEACON EM 207, part number 20710067.
You can find the detail information about specifications and dimensions on part number 20710067.

Variation of this product

Part Number
20710068
20710075
20720067
20720068
20720075
20730067
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Method Nominal voltage Type of current Colour of lamp hood

77.76 €

1 3 Days 10[Other] Built-in230ACRed

67.58 €

1 3 Days 10[Other] Built-in24AC/DCRed

77.76 €

1 3 Days 10[Other] Built-in115ACGreen

77.76 €

1 3 Days 10[Other] Built-in230ACGreen

67.58 €

1 3 Days 10[Other] Built-in24AC/DCGreen

77.76 €

1 3 Days 10[Other] Built-in115ACYellow

Tech Support