LED PERM. BEACON EM 801

LED PERM. BEACON EM 801

Click on this image to zoom in.

Click on this image to zoom in.

  • 80110067, 80110068, 80110075
  • 80120067, 80120068, 80120075
  • 80130067, 80130068, 80130075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80110067
80110068
80110075
80120067
80120068
80120075
80130067
80130068
80130075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

74.29 €

1 3 Days 10115ACRed

74.29 €

1 3 Days 10230ACRed

64.56 €

1 3 Days 1024AC/DCRed

74.29 €

1 3 Days 10115ACGreen

74.29 €

1 3 Days 10230ACGreen

64.56 €

1 3 Days 1024AC/DCGreen

74.29 €

1 3 Days 10115ACYellow

74.29 €

1 3 Days 10230ACYellow

64.56 €

1 3 Days 1024AC/DCYellow

Loading...

  1. 1

Basic information

Mounting Method Built-in Lamp type LED Degree of protection (IP) IP65

Tech Support