LED PERM. BEACON EM 816 (81610055)

LED PERM. BEACON EM 816 81610055

Click on this image to zoom in.

Click on this image to zoom in.

  • 81610055, 81610067, 81610068
  • 81620055, 81620067, 81620068
  • 81630055, 81630067, 81630068
  • 81640055, 81640067, 81640068
  • 81648055
  • 81678055

Product Details:

Manufacturer part number: 81610055

Brand: WERMA

Price: 72.80

Delivery time: 3 Days


Technical Data:

Nominal voltage: 24

Type of current: AC/DC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81610055

Part Number
81610055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

72.80 €

1 3 Days 1024AC/DCRed

Loading...

  1. 1

Basic information

Mounting Method Built-in Lamp type LED Degree of protection (IP) IP65

This page is LED PERM. BEACON EM 816, part number 81610055.
You can find the detail information about specifications and dimensions on part number 81610055.

Variation of this product

Part Number
81610067
81610068
81620055
81620067
81620068
81630055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

83.50 €

1 3 Days 10115ACRed

83.50 €

1 3 Days 10230ACRed

72.80 €

1 3 Days 1024AC/DCGreen

83.50 €

1 3 Days 10115ACGreen

83.50 €

1 3 Days 10230ACGreen

72.80 €

1 3 Days 1024AC/DCYellow

Tech Support