LED PERM. BEACON RM 209 (20911067)

LED PERM. BEACON RM 209 20911067

Click on this image to zoom in.

Click on this image to zoom in.

  • 20911067, 20911068, 20911075
  • 20921067, 20921068, 20921075
  • 20931067, 20931068, 20931075
  • 20941067, 20941068, 20941075
  • 20951067, 20951068, 20951075

Product Details:

Manufacturer part number: 20911067

Brand: WERMA

Price: 79.23

Delivery time: 3 Days


Technical Data:

Nominal voltage: 115

Type of current: AC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20911067

Part Number
20911067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

79.23 €

1 3 Days 10115ACRed

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

This page is LED PERM. BEACON RM 209, part number 20911067.
You can find the detail information about specifications and dimensions on part number 20911067.

Variation of this product

Part Number
20911068
20911075
20921067
20921068
20921075
20931067
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

79.23 €

1 3 Days 10230ACRed

65.21 €

1 3 Days 1024AC/DCRed

79.23 €

1 3 Days 10115ACGreen

79.23 €

1 3 Days 10230ACGreen

65.21 €

1 3 Days 1024AC/DCGreen

77.07 €

1 3 Days 10115ACYellow

Tech Support