LED PERM. LIGHT ELEMENT MC 634

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63445055

Part Number
63445055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

68.81 €

1 3 Days 10

Loading...

  1. 1

Basic information

Voltage type DC Outer diameter 40 Lamp type LED
Colour housing Other Colour Other Degree of protection (IP) IP66
Operating voltage at DC 24 Function Continuous light

This page is LED PERM. LIGHT ELEMENT MC 634, part number 63445055.
You can find the detail information about specifications and dimensions on part number 63445055.

Tech Support