Manufacturer part number: 82915055
Brand: WERMA
Price: 203.76 €
Delivery time: 3 Days
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
82915055
Mounting Method | Surface mounting | Nominal voltage | 24 | Type of current | DC |
---|---|---|---|---|---|
Lamp type | LED | Degree of protection (IP) | IP65 |
This page is LED PERM. / BLINK / ROT. BEACON BM 829, part number 82915055.
You can find the detail information about specifications and dimensions on part number 82915055.
Part Number |
---|
82925055 |
82935055 |
82955055 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
333.00 € | 1 | 3 Days | 10 | Green | |||
203.76 € | 1 | 3 Days | 10 | Yellow | |||
333.00 € | 1 | 3 Days | 10 | Blue |