LED ROTAT. BEACON RM 829

LED ROTAT. BEACON RM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82911755, 82911768
  • 82921755, 82921768
  • 82931755, 82931768
  • 82941755, 82941768
  • 82951755, 82951768

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82911755
82911768
82921755
82921768
82931755
82931768
82941755
82941768
82951755
82951768
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

169.87 €

1 3 Days 10240.17DCRed

194.40 €

1 3 Days 102300.2ACRed

255.33 €

1 3 Days 10240.3DCGreen

280.24 €

1 3 Days 102300.3ACGreen

169.87 €

1 3 Days 10240.3DCYellow

194.40 €

1 3 Days 102300.3ACYellow

255.33 €

1 3 Days 10240.3DCClear

280.24 €

1 3 Days 102300.3ACClear

255.33 €

1 3 Days 1024-DCBlue

280.24 €

1 3 Days 102300.3ACBlue

Loading...

  1. 1

Basic information

Lamp type LED Degree of protection (IP) IP65

Tech Support