Manufacturer part number: 43010075
Brand: WERMA
Price: 231.58 €
Delivery time: 3 Days
Nominal voltage: 24
Electricity consumption: 0.325
Type of current: AC/DC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43010075
Loudness(dB) | 108 | Mounting method | Surface mounting | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Black | Degree of protection (IP) | IP65 | Type of optical signal | Continuous light |
Type of acoustic signal | Other |
This page is LED SIREN BM 430, part number 43010075.
You can find the detail information about specifications and dimensions on part number 43010075.
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
43010060 |
43010070 |
43020060 |
43020075 |
43030060 |
43030075 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
306.66 € | 1 | 3 Days | 10 | 230 | 0.135 | AC | Red | |||
271.83 € | 1 | 3 Days | 10 | 48 | 0.96 | AC/DC | Red | |||
337.32 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Green | |||
262.92 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Green | |||
306.66 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Yellow | |||
231.58 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Yellow |