Manufacturer part number: 82611055
Brand: WERMA
Price: 175.17 €
Delivery time: 3 Days
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
82611055
Mounting Method | Surface mounting | Nominal voltage | 24 | Type of current | DC |
---|---|---|---|---|---|
Power | 7 | Lamp holder | BA15d | Lamp type | Incandescent lamp |
Degree of protection (IP) | IP65 |
This page is MONITORED PERM. BEACON BM 826, part number 82611055.
You can find the detail information about specifications and dimensions on part number 82611055.
Part Number |
---|
82631055 |
82641055 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
175.17 € | 1 | 3 Days | 10 | Yellow | |||
175.17 € | 1 | 3 Days | 10 | Clear |