Manufacturer part number: 13910055
Brand: WERMA
Price: 166.35 €
Delivery time: 3 Days
Nominal voltage: 60
Electricity consumption: 0.015
Type of current: DC
Colour housing: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13910055
Loudness(dB) | 105 | Material housing | Plastic | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Number of tones | 32 |
This page is MULTI-T.SOUNDER WM 139, part number 13910055.
You can find the detail information about specifications and dimensions on part number 13910055.
Part Number |
---|
13900055 |
13900068 |
13910068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing |
---|---|---|---|---|---|---|---|---|---|---|
166.35 € | 1 | 3 Days | 10 | 60 | 0.015 | DC | Red | |||
208.65 € | 1 | 3 Days | 10 | 230 | 0.02 | AC | Red | |||
208.65 € | 1 | 3 Days | 10 | 230 | 0.02 | AC | Grey |