Manufacturer part number: 14100055
Brand: WERMA
Price: 305.76 €
Delivery time: 3 Days
Nominal voltage: 60
Electricity consumption: 0.12
Type of current: DC
Colour housing: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14100055
Loudness(dB) | 110 | Material housing | Plastic | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Number of tones | 32 |
This page is MULTI-T.SOUNDER WM 141, part number 14100055.
You can find the detail information about specifications and dimensions on part number 14100055.
Part Number |
---|
14100068 |
14110055 |
14110068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing |
---|---|---|---|---|---|---|---|---|---|---|
381.92 € | 1 | 3 Days | 10 | 230 | 0.022 | AC | Red | |||
305.76 € | 1 | 3 Days | 10 | 60 | 0.12 | DC | Grey | |||
381.92 € | 1 | 3 Days | 10 | 230 | 0.022 | AC | Grey |