Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
84630000
Voltage type | AC/DC | Degree of protection (IP) | IP54 |
---|
This page is PERM. LIGHT ELEMENT 846, part number 84630000.
You can find the detail information about specifications and dimensions on part number 84630000.
Configure
Basic Attributes
Outer diameter
Lamp type
Colour housing
Function
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
84610000 |
84620000 |
84640000 |
84650000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outer diameter | Lamp type | Colour housing | Colour | Function |
---|---|---|---|---|---|---|---|---|---|---|---|
20.08 € | 1 | 3 Days | 10 | 52 | Incandescent lamp/LED | Without housing | Red | Continuous light | |||
20.08 € | 1 | 3 Days | 10 | 52 | Incandescent lamp/LED | Without housing | Green | Continuous light | |||
20.08 € | 1 | 3 Days | 10 | - | - | - | Clear | - | |||
20.08 € | 1 | 3 Days | 10 | - | - | - | Blue | - |