Manufacturer part number: 21010000
Brand: WERMA
Price: 18.79 €
Delivery time: 3 Days
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21010000
Mounting Method | Surface mounting | Nominal voltage | 240 | Type of current | AC/DC |
---|---|---|---|---|---|
Power | 7 | Lamp holder | BA15d | Lamp type | Incandescent lamp |
Degree of protection (IP) | IP65 |
This page is PERMANENT BEACON BM 210, part number 21010000.
You can find the detail information about specifications and dimensions on part number 21010000.
Part Number |
---|
21020000 |
21030000 |
21040000 |
21050000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
18.79 € | 1 | 3 Days | 10 | Green | |||
18.79 € | 1 | 3 Days | 10 | Yellow | |||
18.79 € | 1 | 3 Days | 10 | Clear | |||
18.79 € | 1 | 3 Days | 10 | Blue |