Manufacturer part number: 80040000
Brand: WERMA
Price: 36.19 €
Delivery time: 3 Days
Colour of lamp hood: Clear
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80040000
Mounting Method | Built-in | Nominal voltage | 240 | Type of current | AC/DC |
---|---|---|---|---|---|
Power | 5 | Lamp holder | BA15d | Lamp type | Incandescent lamp |
Degree of protection (IP) | IP65 |
This page is PERMANENT BEACON EM 800, part number 80040000.
You can find the detail information about specifications and dimensions on part number 80040000.
Part Number |
---|
80010000 |
80020000 |
80030000 |
80050000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
30.97 € | 1 | 3 Days | 10 | Red | |||
30.97 € | 1 | 3 Days | 10 | Green | |||
30.97 € | 1 | 3 Days | 10 | Yellow | |||
36.19 € | 1 | 3 Days | 10 | Blue |