Manufacturer part number: 20310000
Brand: WERMA
Price: 20.55 €
Delivery time: 3 Days
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20310000
Mounting Method | Surface mounting | Nominal voltage | 240 | Type of current | AC/DC |
---|---|---|---|---|---|
Power | 5 | Lamp holder | BA15d | Lamp type | Incandescent lamp |
Degree of protection (IP) | IP65 |
This page is PERMANENT BEACON WM 203, part number 20310000.
You can find the detail information about specifications and dimensions on part number 20310000.
Part Number |
---|
20320000 |
20330000 |
20340000 |
20350000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
20.55 € | 1 | 3 Days | 10 | Green | |||
20.55 € | 1 |
Same day
Stock | 10 | Yellow | |||
20.55 € | 1 | 3 Days | 10 | Clear | |||
20.55 € | 1 | 3 Days | 10 | Blue |