Manufacturer part number: 57300055
Brand: WERMA
Price: 150.80 €
Delivery time: 3 Days
Nominal voltage: 24
Electricity consumption: 0.35
Type of current: DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57300055
Loudness(dB) | 105 | Material housing | Plastic | Colour housing | Grey |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |
This page is SIGNAL HORN WM 573, part number 57300055.
You can find the detail information about specifications and dimensions on part number 57300055.
Part Number |
---|
57300065 |
57300066 |
57300067 |
57300068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current |
---|---|---|---|---|---|---|---|---|---|
125.88 € | 1 | 3 Days | 10 | 24 | 0.5 | AC | |||
122.23 € | 1 | 3 Days | 10 | 42 | 0.25 | AC | |||
122.23 € | 1 | 3 Days | 10 | 115 | 0.2 | AC | |||
120.60 € | 1 | 3 Days | 10 | 230 | 0.07 | AC |