TWINFLASH DESIGN 634 (63424055)

TWINFLASH DESIGN 634 63424055

Product Details:

Manufacturer part number: 63424055

Brand: WERMA

Price: 70.48

Delivery time: 3 Days


Technical Data:

Colour: Green


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63424055

Part Number
63424055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour

70.48 €

1 3 Days 10Green

Loading...

  1. 1

Basic information

Voltage type DC Outer diameter 40 Lamp type LED
Colour housing Other Degree of protection (IP) IP66 Operating voltage at DC 24
Function Flash light

This page is TWINFLASH DESIGN 634, part number 63424055.
You can find the detail information about specifications and dimensions on part number 63424055.

Variation of this product

Part Number
63414055
63434055
63454055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSColour

70.48 €

1 3 Days 10Red

70.48 €

1 3 Days 10Yellow

70.48 €

1 3 Days 10Blue

Tech Support