Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Voltage type | AC/DC | Outer diameter | 40 | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Black | Degree of protection (IP) | IP66 | Operating voltage at DC | 24 |
Function | Continuous-/flashing light |