High Quality Cat.5E S / FTP Patch Cable UL - red (1452-1.0M)

High Quality Cat.5E S / FTP Patch Cable UL - red 1452-1.0M
  • Volume Discount

Product Details:

Manufacturer part number: 1452-1.0M

Brand: TTL

Price: 1.84

Delivery time: 3 Days


Technical Data:

Length: Fixed: 1.0 to 1.9

Length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1452-1.0M

Part Number
1452-1.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength: Fixed Length
(m)

1.84 €

1 Available 3 Days 101.0 to 1.91

Loading...

  1. 1

Basic information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
Connector Type RJ45-RJ45 Cable Outer Diameter 5.0 to 5.9 Color Red
Length Fixed Connector A Cat.5e RJ45 plug Connector B Cat.5e RJ45 plug
Wire type 4x2xAWG26 copper Outer Diameter(mm) 5.4 ± 0.2 Cable Type Standard

This page is High Quality Cat.5E S / FTP Patch Cable UL - red, part number 1452-1.0M.
You can find the detail information about specifications and dimensions on part number 1452-1.0M.

Variation of this product

Part Number
1452-0.5M
1452-2.0M
1452-3.0M
1452-5.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength: Fixed Length
(m)

1.48 €

1 Available 3 Days 100.3 to 0.90.5

2.52 €

1 Available 3 Days 102.0 to 2.92

3.20 €

1 Available Quote 103.0 to 4.93

4.62 €

1 Available 3 Days 105.0 to 6.95

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360