High Quality Cat.6 S / FTP (PiMF) Patch Cable UL - blue (1762-0.5M)

High Quality Cat.6 S / FTP (PiMF) Patch Cable UL - blue 1762-0.5M

Click on this image to zoom in.

Click on this image to zoom in.

  • 1762-0.5M, 1762-1.0M, 1762-10.0M, 1762-2.0M, 1762-3.0M
  • 1762-5.0M
  • Volume Discount

Product Details:

Manufacturer part number: 1762-0.5M

Brand: TTL

Price: 2.44

Delivery time: 3 Days


Technical Data:

Length: Fixed: 0.3 to 0.9

Length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1762-0.5M

Part Number
1762-0.5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength: Fixed Length
(m)

2.44 €

1 Available 3 Days 100.3 to 0.90.5

Loading...

  1. 1

Basic information

Category CAT6 Shield Structure Shielded・STP Shield Details Double Layer Shield
Connector Type RJ45-RJ45 Cable Outer Diameter 6.0 to 6.9 Color Blue
Length Fixed Connector A Cat.6 RJ45 plug Connector B Cat.6 RJ45 plug
Wire type 4x2xAWG26 copper Outer Diameter(mm) 6.0 ± 0.2 Cable Type Standard

This page is High Quality Cat.6 S / FTP (PiMF) Patch Cable UL - blue, part number 1762-0.5M.
You can find the detail information about specifications and dimensions on part number 1762-0.5M.

Variation of this product

Part Number
1762-10.0M
1762-2.0M
1762-3.0M
1762-5.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength: Fixed Length
(m)

12.84 €

1 Available 3 Days 1010.0 to 19.910

4.08 €

1 Available 3 Days 102.0 to 2.92

5.04 €

1 Available 3 Days 103.0 to 4.93

7.12 €

1 Available 3 Days 105.0 to 6.95

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360