Cat.6 S / FTP (PiMF) Patch Cable LSOH 500 MHz - grey (1822HF-1.0M)

Cat.6 S / FTP (PiMF) Patch Cable LSOH 500 MHz - grey 1822HF-1.0M
  • Volume Discount

Product Details:

Manufacturer part number: 1822HF-1.0M

Brand: TTL

Price: 2.56

Delivery time: 3 Days


Technical Data:

Shield Details: Double Layer Shield

Length: Fixed: 1.0 to 1.9

Length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1822HF-1.0M

Part Number
1822HF-1.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShield Details Length: Fixed Length
(m)

2.56 €

1 Available 3 Days 10Double Layer Shield1.0 to 1.91

Loading...

  1. 1

Basic information

Category CAT6A Shield Structure Shielded・STP Connector Type RJ45-RJ45
Cable Outer Diameter 5.0 to 5.9 Color Gray Length Fixed
Connector A Cat.6a RJ45 plug Connector B Cat.6a RJ45 plug Wire type 4x2xAWG26 copper
Transmission Up to 500 MHz Outer Diameter(mm) 5.8 ± 0.2 Cable Type Standard

This page is Cat.6 S / FTP (PiMF) Patch Cable LSOH 500 MHz - grey, part number 1822HF-1.0M.
You can find the detail information about specifications and dimensions on part number 1822HF-1.0M.

Variation of this product

Part Number
1822HF-0.5M
1822HF-10.0M
1822HF-15.0M
1822HF-2.0M
1822HF-20.0M
1822HF-3.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShield Details Length: Fixed Length
(m)

2.04 €

1 Available 3 Days 10Single Layer Shield0.3 to 0.90.5

12.86 €

1 Available 3 Days 10Double Layer Shield10.0 to 19.910

18.30 €

1 Available 3 Days 10Single Layer Shield10.0 to 19.915

3.68 €

1 Available 3 Days 10Double Layer Shield2.0 to 2.92

24.10 €

1 Available 3 Days 10Double Layer Shield20.0 to 29.920

4.70 €

1 Available 3 Days 10Single Layer Shield3.0 to 4.93

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360