HDMI A M / A M Ultra Flex

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HDMI-MM-0.5MG-UF
HDMI-MM-1.0MG-UF
HDMI-MM-2.0MG-UF
HDMI-MM-3.0MG-UF
HDMI-MM-5.0MG-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

16.26 €

1 Available 3 Days 100.5

23.80 €

1 Available 3 Days 101

26.46 €

1 Available 3 Days 102

29.82 €

1 Available 3 Days 103

38.16 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 HDMI A male Connector type CN2 HDMI A male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360