HDMI A Plug / DVI-D 90° right-shifted / offset "RF-BLOK"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMDF-OC

Part Number
HMDF-OC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

17.94 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Type Conversion Adapter Connector type CN1 DVI-D female Connector type CN2 HDMI A male
CN1 connector direction Straight CN2 connector direction Straight Color Silver
Offset Offset to the right

This page is HDMI A Plug / DVI-D 90° right-shifted / offset "RF-BLOK", part number HMDF-OC.
You can find the detail information about specifications and dimensions on part number HMDF-OC.

Tech Support