Long Distance Cable DVI-D Plug / DVI-D Plug - industrial quality

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DVI-SLLDT6-10.0M
DVI-SLLDT6-15.0M
DVI-SLLDT6-20.0M
DVI-SLLDT6-30.0M
DVI-SLLDT6-40.0M
DVI-SLLDT6-50.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

79.98 €

1 Available 3 Days 1010

110.42 €

1 Available 3 Days 1015

140.88 €

1 Available 3 Days 1020

202.48 €

1 Available 3 Days 1030

267.00 €

1 Available 3 Days 1040

324.26 €

1 Available 3 Days 1050

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 DVI-D male Connector type CN2 DVI-D male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support