Monitor Cable Dual Link DVI-D Plug / DVI-D Plug "RF-BLOK"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DVI-DDM/DDM-1.8M
DVI-DDM/DDM-3.0M
DVI-DDM/DDM-5.0M
DVI-DDM/DDM-10.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

20.90 €

1 Available 3 Days 101.8

24.06 €

1 Available 3 Days 103

33.14 €

1 Available 3 Days 105

47.34 €

1 Available 3 Days 1010

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 DVI-D male Connector type CN2 DVI-D male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support