Power Cable USA Power Plug 180° / C7 180° USA / Japan - black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7191-1.8M

Part Number
7191-1.8M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2.02 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Specified Length(m) 1.8 Sheath (outer coating) color Black Power supply/signal For Power Supply
Connector A USA/Japan 180° Plug Connector B C7 180° Socket Voltage 250 V / 2.5 A
Feature 1 SPT-2 18/2 60°C

This page is Power Cable USA Power Plug 180° / C7 180° USA / Japan - black, part number 7191-1.8M.
You can find the detail information about specifications and dimensions on part number 7191-1.8M.

Tech Support