PRO-SVGA Monitor Cable HD15 Plug / HD15 Plug "RF-BLOK" (2315-1.8M)

PRO-SVGA Monitor Cable HD15 Plug / HD15 Plug "RF-BLOK" 2315-1.8M
  • Volume Discount

Product Details:

Manufacturer part number: 2315-1.8M

Brand: TTL

Price: 13.44

Delivery time: 3 Days


Technical Data:

Length: 1.8 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2315-1.8M

Part Number
2315-1.8M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

13.44 €

1 Available 3 Days 101.8

Loading...

  1. 1

Basic information

Type Cable with ferrite core Connector type CN1 VGA (male) Connector type CN2 VGA (male)
CN1 connector direction Straight CN2 connector direction Straight

This page is PRO-SVGA Monitor Cable HD15 Plug / HD15 Plug "RF-BLOK", part number 2315-1.8M.
You can find the detail information about specifications and dimensions on part number 2315-1.8M.

Variation of this product

Part Number
2315-3.0M
2315-5.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)

16.56 €

1 Available 3 Days 103

23.92 €

1 Available 3 Days 105

Tech Support